IESNA:LM-63-2002
[TEST]P1389134
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-727-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10119.9
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
72.2 99.9 155.4 297.0 649.5 935.4 1157.4 1343.4 1537.7 1762.5 2048.4 2412.0 2908.8 3755.4 4851.8 6039.7 7405.3 8349.0 
8632.2 8307.4 7566.3 6872.4 6206.3 5384.7 3513.9 1793.0 952.0 724.4 660.6 649.5 635.6 477.4 235.9 177.6 58.3 22.2 0.0 
72.2 97.1 149.9 305.3 638.4 949.3 1154.7 1337.8 1534.9 1779.2 2051.2 2409.2 2914.4 3705.4 4876.7 6081.4 7366.5 8315.7 
8665.5 8362.9 7630.2 6947.4 6217.4 5384.7 3597.2 1759.7 974.2 732.8 663.4 646.7 635.6 480.2 233.2 174.9 58.3 22.2 0.0 
72.2 97.1 144.3 280.3 588.4 896.5 1151.9 1329.5 1537.7 1776.4 2051.2 2414.8 2867.2 3505.6 4590.9 5928.7 7358.1 8374.0 
8812.6 8671.0 8049.3 7441.4 6592.1 5659.5 4152.3 2170.5 1171.3 807.7 682.8 646.7 630.1 571.8 238.7 169.3 69.4 27.8 0.0 
72.2 94.4 138.8 244.3 516.3 813.3 1110.2 1318.4 1518.3 1748.6 2037.3 2334.3 2709.0 3186.4 4010.8 5312.5 6952.9 8390.7 9009.6 
9073.5 8751.5 8368.5 7699.5 6433.9 4915.6 2903.3 1598.8 990.9 738.3 652.3 613.4 566.2 238.7 152.7 77.7 36.1 0.0 
72.2 94.4 127.7 202.6 410.8 693.9 999.2 1254.6 1448.9 1684.8 1926.3 2187.2 2517.5 2856.1 3305.8 4113.5 5526.2 7499.7 8970.8 
9484.3 9362.1 9090.1 9037.4 8607.2 7055.6 4577.0 2381.5 1401.7 874.3 624.5 499.6 446.9 274.8 138.8 97.1 52.7 0.0 
72.2 91.6 116.6 169.3 288.7 535.7 816.0 1093.6 1343.4 1543.2 1779.2 2031.7 2281.6 2589.6 2931.0 3389.0 4071.8 5323.6 7474.7 
9290.0 10014.4 9917.3 9584.2 9745.2 9525.9 8368.5 5148.8 2278.8 1068.6 619.0 402.5 308.1 233.2 130.5 108.2 74.9 0.0 
72.2 88.8 105.5 133.2 191.5 310.9 538.5 782.7 1060.3 1324.0 1557.1 1770.8 2023.4 2289.9 2561.9 2917.2 3394.6 4060.7 5035.0 
6661.5 8770.9 10267.0 10713.9 10502.9 10389.1 10405.8 9661.9 6750.3 2964.4 1132.4 455.2 280.3 208.2 166.5 136.0 111.0 0.0 
72.2 83.3 94.4 108.2 133.2 172.1 247.0 385.8 596.8 832.7 1076.9 1351.7 1618.2 1890.2 2156.6 2448.1 2814.5 3253.0 3835.9 4632.5 
5809.4 7302.6 9112.3 10769.4 11169.1 10955.3 10713.9 9889.5 7882.7 4302.2 1851.3 613.4 291.4 222.0 180.4 155.4 0.0 
72.2 83.3 94.4 105.5 127.7 161.0 227.6 352.5 546.8 768.8 1013.1 1274.0 1548.8 1823.6 2095.6 2384.3 2739.5 3161.4 3733.2 4554.8 
5628.9 7052.8 8837.5 10558.4 11180.2 10977.5 10669.4 9908.9 8257.4 4787.9 2103.9 702.2 291.4 227.6 188.7 163.8 0.0 
72.2 80.5 86.0 91.6 97.1 108.2 122.1 149.9 188.7 258.1 371.9 521.8 716.1 918.7 1163.0 1423.9 1720.9 2109.5 2553.6 3119.8 3885.9 
4710.2 5826.0 7136.1 8882.0 10017.2 9528.7 8165.8 6250.7 4232.8 2803.4 1670.9 921.5 444.1 188.7 183.2 0.0 
72.2 74.9 77.7 77.7 77.7 77.7 77.7 77.7 77.7 83.3 88.8 99.9 113.8 136.0 161.0 202.6 260.9 355.3 496.8 713.3 1021.4 1360.0 1740.3 2023.4 
2264.9 2736.8 3450.1 3777.6 3400.1 2675.7 1951.3 1387.8 868.8 327.5 50.0 16.7 0.0 
72.2 74.9 74.9 72.2 72.2 69.4 66.6 63.8 63.8 63.8 63.8 63.8 66.6 69.4 74.9 80.5 94.4 119.4 166.5 241.5 349.7 435.8 438.5 355.3 
302.5 391.4 641.2 946.5 979.8 732.8 399.7 191.5 77.7 30.5 13.9 8.3 0.0 
72.2 72.2 69.4 66.6 63.8 63.8 58.3 55.5 52.7 52.7 52.7 50.0 50.0 47.2 47.2 47.2 50.0 55.5 72.2 108.2 144.3 147.1 91.6 58.3 41.6 36.1 
30.5 30.5 27.8 25.0 22.2 13.9 11.1 11.1 8.3 8.3 0.0 
72.2 69.4 63.8 58.3 55.5 55.5 50.0 47.2 41.6 36.1 33.3 30.5 27.8 25.0 19.4 16.7 13.9 11.1 11.1 11.1 8.3 5.6 5.6 2.8 2.8 2.8 5.6 5.6 2.8 5.6 5.6 5.6 5.6 
5.6 8.3 8.3 0.0 
72.2 63.8 58.3 52.7 50.0 44.4 38.9 30.5 25.0 22.2 16.7 13.9 8.3 8.3 5.6 5.6 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 2.8 5.6 5.6 
5.6 0.0 
72.2 61.1 52.7 47.2 44.4 36.1 30.5 22.2 16.7 11.1 8.3 5.6 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 5.6 5.6 
0.0 
72.2 58.3 50.0 44.4 38.9 30.5 22.2 16.7 11.1 5.6 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 2.8 
0.0 
72.2 58.3 50.0 41.6 36.1 27.8 19.4 13.9 8.3 5.6 2.8 0.0 0.0 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 
0.0 
72.2 58.3 50.0 41.6 33.3 27.8 16.7 11.1 8.3 2.8 0.0 0.0 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 
0.0 
72.2 58.3 50.0 41.6 33.3 27.8 19.4 13.9 8.3 2.8 0.0 8.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
72.2 58.3 50.0 41.6 36.1 27.8 19.4 13.9 11.1 5.6 5.6 8.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 0.0 
0.0 
72.2 58.3 50.0 41.6 33.3 27.8 19.4 13.9 11.1 5.6 5.6 11.1 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 
0.0 
